CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
upper level | 24 V | 5 A | 26 - 10 | |
lower level | 24 V | 30 A | 26 - 10 | |
C | ||||
upper level | 24 V | 5 A | 26 - 10 | |
lower level | 24 V | 30 A | 26 - 10 |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
upper level | 300 V | 16 A | 26 - 10 | |
lower level | 300 V | 30 A | 26 - 10 | |
Multi-conductor connection | 300 V | 30 A | 26 - 14 | |
C | ||||
upper level | 300 V | 16 A | 26 - 10 | |
lower level | 300 V | 30 A | 26 - 10 | |
Multi-conductor connection | 300 V | 30 A | 26 - 14 | |
D | ||||
600 V | 5 A | 26 - 10 |