IECEE CB Scheme
Approval ID: DE1-62910| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 20 A | 0.2 - 4 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 16 A | 26 - 10 | ||
| Multi-conductor connection | 300 V | 16 A | 26 - 14 | |
| C | ||||
| 150 V | 16 A | 26 - 10 | ||
| D | ||||
| 300 V | 10 A | 26 - 10 | ||
VDE Zeichengenehmigung
Approval ID: 40041930| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 20 A | 0.2 - 4 | ||