The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

UK 5-MTK - Knife-disconnect terminal block
3004430

Knife-disconnect terminal block, nom. voltage: 500 V, Thermal continuous current Ith: 16 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

Space-saving design
High current carrying capacity of up to 16 A