The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

UDMTK 5-TWIN-P/P - Knife-disconnect terminal block
3101126

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 8 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

Closed housing of double-level terminal blocks
Space-saving design just 6.2 mm wide
User-friendly disconnect knife operation