EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 15 A | 20 - 10 | ||
C | ||||
600 V | 15 A | 20 - 10 |
Disconnect terminal block, with captive isolating plugs and test socket screws, operable without tools, nom. voltage: 800 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 15 A | 20 - 10 | ||
C | ||||
600 V | 15 A | 20 - 10 |