CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
C | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
D | ||||
600 V | 5 A | 26 - 12 |
IECEE CB Scheme
Approval ID: DE1-61292Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 16 A | - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
C | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
D | ||||
600 V | 5 A | 26 - 12 | ||
F | ||||
400 V | 20 A | 26 - 12 |
BV
Approval ID: 25278/C1 BVVDE Zeichengenehmigung
Approval ID: 40037618Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 16 A | 0.2 - 2.5 |