Configuration package - SAFECONF
2986119

Configuration software for SafetyBridge Technology and PSR-TRISAFE modules (available to download free of charge)

Downloads

Product Details





Product type Device parameterization

Functionality
Basic functions Configuration software for PSR-TRISAFE and SafetyBridge technology
System requirements
Operating equipment Keyboard, mouse
Operating system Windows® 7 Professional SP1 (32-Bit/64-Bit)
Windows® 8 (32 bit/64 bit)
MS Windows XP (SP3) Multi-Language
Processor Pentium, 2 GHz (recommended), 1 GHz (min.)
Hard disk memory min. 250 Mbyte (Free hard disk memory space)
RAM 2 GByte (Under Unter Windows 7 / Windows 8: 1 GByte (min.)Under Windows XP 512 Mbytes (min.))
Interfaces USB
Screen resolution 800x600
Supported browsers Internet Explorer 6 or higher
Languages supported German, English, French, Spanish, Italian
Administrator rights required for installation Yes, under MS Windows Vista
Optical drive CD-ROM

Item number 2986119
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNA351
Product Key DNA351
Catalog Page Page 279 (C-6-2019)
GTIN 4046356347006
Weight per Piece (including packing) 224.3 g
Weight per Piece (excluding packing) 224.3 g
Customs tariff number 85234910
Country of origin DE


ECLASS

ECLASS-9.0 27242501
ECLASS-10.0.1 27242501
ECLASS-11.0 27242501

ETIM

ETIM 7.0 EC000809

UNSPSC

UNSPSC 21.0 43233603