UL Recognized
Approval ID: E468743-20230808| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Pollution degree 2 | 600 V | 16 A | - 14 | |
| In accordance with UL 2237 | 250 V | 16 A | - 14 | |
Device connector front mounting, Power, 5-position, Flush-type male connector, straight, M12-Standard, L-coding, on free cable end, Individual wires, cable length: 2 m, 2.50 mm2, PEX litz wire
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Pollution degree 2 | 600 V | 16 A | - 14 | |
| In accordance with UL 2237 | 250 V | 16 A | - 14 | |