HC-ARP1NRAWA00 - Device connector front mounting
1590458

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 25+PE, contact connection type: Pin, Radial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 26, connection method: Crimp connection, series: HC

Product details







Compatible products