DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX ST2C-DC250-7,5MCS00P1
-
DC charging cable
1739086
CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7.5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP55 degree of protection
Product details
| General | IP55 degree of protection |
| Product family | CHARX connect standard |
| Technology | Combined Charging System |
| Application | for charging electric vehicles (EV) with direct current (DC) |
| for installation at charging stations for electromobility (EVSE) | |
| Design | supports four-wire measurement technology |
| with analog temperature sensors | |
| with replaceable mating face frame | |
| with replaceable DC power contacts | |
| with connected PP contact | |
| no liquid cooling | |
| Charging standard | CCS type 2 |
| Charging mode | Mode 4 |
| Affixed logo | PHOENIX CONTACT logo |
| Temperature monitoring | 2x Pt 1000 |
| Charging power and current (DC charging) | |
| Type of charging current | DC |
| Charging current | 250 A DC |
| Charging power | 250 kW |
| Rated voltage | 1000 V |
| Charging power and current (DC charging in Boost Mode) | |
| Type of charging current | DC Boost Mode |
| Pin assignment (Power contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Number | 3 (PE, DC+, DC-) |
| Rated voltage | 1000 V DC |
| Rated current | 250 A (up to 40 °C) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 1500 Ω (between PE and PP) |
| PP signal contact connected to cable | |
| Temperature sensors (Pt 1000) | |
| Sensor type | Pt 1000 |
| Standards/regulations | DIN EN 60751 |
| Attachment point | 2 sensors for the DC contacts |
| Switch-off temperature | 90 °C |
| Vehicle charging connector | |
| Width | 72 mm |
| Height | 181.1 mm |
| Depth | 285.3 mm |
| Color (Housing) | black (9005) |
| Color (Handle area) | black (9005) |
| Color (Mating face) | black (9005) |
| Color (Cable) | black (9005) |
| Material (Vehicle charging connector) | Plastic |
| Material (Cable outer sheath) | TPE-U |
| Material (Contact surface) | Silver |
| Note | The color appearance and gloss level of the charging cable may vary. |
| Flammability rating according to UL 94 | V0 (Mating face) |
| Cable length | 7.5 m ±50 mm |
| Wiring standards/regulations | IEC 62893-4-1 |
| Cable type | Class 6 |
| Cable type | straight |
| Cable structure | 2 x 70 mm² + 1 x 25 mm² + 2 x 0.75 mm² + 6 x 0.5 mm² |
| External cable diameter | 33.20 mm ±0.5 mm |
| Stripping length of the sheath | 180 mm ±10 mm |
| Stripping length | 180 mm ±10 mm |
| Cable resistance | 0.000272 Ω/m |
| Bending radius | 332 mm ±1 mm (10 x D) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging connector) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
| Ambient temperature (operation) | -30 °C ... 40 °C |
| max. 55 °C (Current reduction required, observe the DC contact temperature limit value of 90°C) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | max. 5000 m (above sea level) |
| Standards/specifications | IEC 62196-3 |
| Note | Compliant with AFIR - EU 2025/656 |
| Item number | 1739086 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBMHF |
| Product key | XWBMHF |
| GTIN | 4067923302778 |
| Weight per piece (including packing) | 18,550 g |
| Weight per piece (excluding packing) | 17,552 g |
| Customs tariff number | 85444290 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27144705 |
| ECLASS-15.0 | 27144705 |
ETIM
| ETIM 10.0 | EC002897 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
EV-PLCC-AC1-DC1 - DC charging controller 1624130
-
EV-T2CCS-MF-M4X45-BIT - Repair kit 1085796
-
EV-T2CCS-MF-M4X45 - Repair kit 1081734
-
EV-LABEL-K - Label 1309761
-
EV-LABEL-L - Label 1309765
-
G-INS-M40-L68N-PNES-BK - Cable gland 1424484
-
CHARX PS/3AC/920DC/87.5KW - DC power module 1162690
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
TW 95/ 1-CL - Panel feed-through terminal block 1708752
-
XPC 1,5/ 8-ST-3,5 BK - PCB connector 1464111
-
ES-BPC-C 50-70 BK - Connector 1155595
-
ES-BPC-C 50-70 OG - Connector 1155594
-
SPTD 1,5/ 8-H-3,5 - PCB terminal block 1841555
Your advantages
Broad portfolio for all DC charging applications in the medium power range
Particularly robust and durable connector design for high availability
Prepared for four-wire measurement technology, enabling simple billing compliant with calibration laws
High-level safety with two-chamber sealing system for the separation of DC+ and DC-
Fast and cost-effective maintenance with exchangeable mating face including power contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG