The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

SACC-FS-5SC SH DN SCO - Data connector
1432787

Data connector, CANopen®, DeviceNet™, 5-position, shielded, Socket straight M12, coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Product details








Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference