The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

FOC-17P12-17P12-GL02/200 - Fiber optic cable
1018562

Fiber optic cable, degree of protection: IP65/IP67, cable length: 200 m

Product details








Compatible products



Your advantages

The connector is small and compact, and it has a maximum outer diameter of 21 mm, which enables high-density installation
IP67 degree of protection, stainless steel housing, ambient temperature -40 °C ... +85 °C, suitable for industrial applications and harsh environments
Armored fiber FO cable for indoor and outdoor applications, low smoke and free of halogen, standard length can be ordered from 10 m ... 200 m, customized length on request
The connector has integrated protective cover, so that it can be used on site conveniently