FL FOC PN-B-HCS-200/230
-
FO cable
2313766
PROFINET PCF fiber cable, duplex 200 µm / 230 µm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data cable by the meter |
Transmission medium | PCF fiber |
Signal | Ethernet |
PROFINET | |
PROFIBUS | |
Modbus |
External dimensions | |
External diameter min. | 6.7 mm |
External diameter max. | 7.7 mm |
Color (Outer sheath) | green (RAL 6021) |
Color (Single-core wire) | black (RAL 9005) |
Outer sheath, material | PVC |
Cable length | Free input (1.0 ... 2000 m) |
Cable weight | 45 kg/km |
Cable abbreviation | AT-V(ZN)YY 2K200/230 HCS |
External cable diameter | 7.2 mm |
Outer sheath, material | PVC |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Single wire, number of litz wires | 2 |
Single wire, material | PVC |
Individual wire diameter | 2.2 mm ±0.1 mm |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 70 mm (Short-term) |
70 mm (Short-term) | |
Bending radius | 30 mm (Short-term) |
50 mm (permanent) | |
70 mm (Short-term) | |
105 mm (permanent) | |
Tensile strength short-term/long-term | 800 N / 100 N |
Lateral pressure short term | 500 N/cm |
Lateral pressure, long-term | 300 N/cm |
660 nm | 10 dB/km |
850 nm | 8 dB/km |
Resistance to oil | very good oil and chemical resistance |
Behavior in fire | Flame-resistant as per IEEE and IEC 60 332-3 test type C |
FO cable | |
Fiber | PCF, 200/230 µm |
Tensile strength short-term/long-term | 800 N / 100 N |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 90 °C |
Ambient temperature (storage/transport) | -40 °C ... 90 °C |
Ambient temperature (installation) | -5 °C ... 50 °C |
Altitude | 5000 m |
Resistance to oil | very good oil and chemical resistance |
Behavior in fire | Flame-resistant as per IEEE and IEC 60 332-3 test type C |
Resistance to oil | very good oil and chemical resistance |
cable layer type | Indoors |
Item number | 2313766 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC232 |
Product key | DNC232 |
Catalog page | Page 410 (C-2-2019) |
GTIN | 4046356573382 |
Weight per piece (including packing) | 46.35 g |
Weight per piece (excluding packing) | 46.35 g |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-SET-B-FOC/4-HCS/PN - FO connectors 2313782
-
PSM-SET-SC-DUPLEX/2-HCS/PN - FO connectors 2313779
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
-
PSM-HCS-CLEAVETOOL/SCRJ - Assembly tool 2313122
-
PSM-HCS-CLEAVETOOL/B-FOC - Assembly tool 2708478
-
FOC-PN-HCS-1018/IP20/... - FO patch cable 2901556
-
PSM-FO-STRIP - Stripping tool 2744199
-
VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C - FO connectors 1608045
Your advantages
Universal installation cable for installation in stationary systems and machines
For indoors
PVC outer sheath
2.2 mm single-core wires made from extremely hard-wearing polyvinyl chloride (PVC)
PROFINET type B
Ozone and UV resistant
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG