ST-06KP0,06-0,34 - Crimp contact
1242311

Crimp contact, Pin, turned, contact diameter: 0.6 mm, crimp range: 0.06 mm2 ... 0.34 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Item is lead-free in accordance with the RoHS II directive without exception 6c
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring