The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

RC-21P2000 - Crimp contact
1603310

Crimp contact, Pin, rolled, contact diameter: 1 mm, connection cross section: 0.08 mm2 ... 0.22 mm2, contact material: CuZn

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring
Variable production run startup, thanks to full or semi-automation