CR-10TS0,50-1,50/HYB/PW - Crimp contact
1680535

Crimp contact, Socket, turned, contact diameter: 1 mm, connection cross section: 0.5 mm2 ... 1.5 mm2, contact material: CuZn

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring