CK6,0-ED-6,00F AG
-
Crimp contact
1556218
Crimp contact, contact diameter: 6 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 6 mm2 ... 6 mm2, AWG 10 ... 10