HC-M-01-CT-M-35 - Contact insert module
1544120

Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts

Product details