HC-EVO-B16PT-BWD-HH-M25ELC-AL
-
Connector set
1411489
EVO connector set, B16 series, metal housing, consisting of: sleeve housing 1411460, panel mounting base 1411327, EVO screw connection 1411446, pin contact insert 1407732, socket contact insert 1407731
Product details
Product type | Connector set |
Housing type | Complete housing |
Series | HC-B |
Type | B16 |
Number of positions | 16 |
Connection profile | 16+PE |
Contact numbering | 1 - 16 |
No. of cable outlets | 1 |
Seal present | yes |
Protective cover | no |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Connection method | Push-in connection |
Connection technology | Push-in connection |
Connection in acc. with standard | IEC / EN |
Conductor cross section | 0.14 mm² ... 2.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (with ferrule) | |
Connection cross section AWG | 26 ... 14 |
Tightening torque | 0.8 Nm ... 1.2 Nm (PE connection) |
0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
Stripping length | 8 mm ... 10 mm |
Dimensional drawing |
|
Width | 53 mm |
Height | 118.5 mm |
Length | 93.5 mm |
Drill hole distance, horizontal | 83 mm |
Drill hole distance, vertical | 32 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 86 mm |
Material Housing | Die-cast aluminum, corrosion-resistant |
Material Protective cover | PA |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
NBR | |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Locking latch material | PA |
External cable diameter | 11 mm ... 16 mm |
Mechanical data | |
Locking type | Latch |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
IP66 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Mounting type | Screw mounting |
Assembly note | Coding also using the CP-HC (1686478) coding profiles. HC-B6../ HC-B10..for two coding profiles. HC-B16../ HC-B24..for four coding profiles. |
Connectors may only be operated when there is no load/the power is switched off. Can be used for solid wires and stranded wires with ferrule. |
Item number | 1411489 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7AFX |
Product key | AF7AFX |
Catalog page | Page 637 (C-2-2017) |
GTIN | 4046356932899 |
Weight per piece (including packing) | 629.3 g |
Weight per piece (excluding packing) | 622.5 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440113 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d55ea171-9a71-4720-a597-e1c8ad5e79d8 |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG