K-7E-M23F8/0,4-D03/M23 MM - Connector in molded plastic on both sides
1623933

Connector in molded plastic on both sides, series: KSF, M23-Socket, Straight, plastic molded, number of positions: 4+3+PE, type of locking: Screw locking mechanism, on M23-Pin, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 0.4 m, shielded: yes, color of outer sheath: orange RAL 2003

Product details







Compatible products