SACC-E-M12MSS-3P-M16/1,5 PE - Device connector front mounting
1068167

Device connector front mounting, Power, 3-position, Pin, M12, S-coding, Individual wires, cable length: 1.5 m, 1.31 mm2, PP litz wire, potted, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

For compact devices: transmit high power in a confined space
For industrial infrastructure applications
Protection against mismatching thanks to S-coding
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut