UL Recognized
Approval ID: E118976-20100522Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A | 22 |
cUL Recognized
Approval ID: E118976-20100522Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A | 22 |