Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately
Product type
Circular connector (cable-side)
Flammability rating according to UL 94
V0
Item number
1603140
Packing unit
8 pc
Minimum order quantity
8 pc
Note
Made to order (non-returnable)
Sales key
ABRAAB
Product key
ABRAFC
GTIN
4046356243742
Weight per piece (including packing)
164.25 g
Weight per piece (excluding packing)
164.25 g
Customs tariff number
85366990
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121413
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.