VS-08-LI-RJ45-RJ45-CF-5,0
-
Cable
1689624
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45 on RJ45, length: 5 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | Thermoplastic |
Cable length | 5.00 m |
Ethernet [93E] | |
Dimensional drawing |
|
Cable weight | 43 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 4.3 ns/m |
Signal speed | 0.77 c |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm -0.2 mm |
External cable diameter | 5.75 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foam-Skin PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 284 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
Cable capacity | nom. 48 nF/km (At 800 Hz) |
Nominal voltage, cable | 50 Vrms |
125 V (Peak value, not for high-power applications) | |
Test voltage Core/Core | 1000 Vrms |
Test voltage Core/Shield | 500.00 Vrms |
Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
Tensile strength | ≤ 50 N (temporary) |
≤ 10 N (Permanent) | |
Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
57 dB/m (at 4 МHz) | |
52 dB/m (at 10 MHz) | |
50 dB/m (at 16 MHz) | |
47 dB/m (at 20 МHz) | |
45 dB/m (at 31.25 МHz) | |
40 dB/m (at 62.5 МHz) | |
36 dB/m (at 100 MHz) | |
Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
5.64 dB/m (at 4 МHz) | |
5.12 dB/m (at 10 MHz) | |
4.89 dB/m (at 16 MHz) | |
4.57 dB/m (at 20 МHz) | |
4.34 dB/m (at 31.25 МHz) | |
3.77 dB/m (at 62.5 МHz) | |
3.31 dB/m (at 100 MHz) | |
Shield attenuation | 0.028 dB/m (with 1 MHz) |
0.06 dB/m (at 4 МHz) | |
0.085 dB/m (at 10 MHz) | |
0.115 dB/m (at 16 MHz) | |
0.128 dB/m (at 20 МHz) | |
0.162 dB/m (at 31.25 МHz) | |
0.23 dB/m (at 62.5 МHz) | |
0.29 dB/m (at 100 MHz) | |
Flame resistance | according to VDE 0482 Part 265-2-1 |
according to IEC 332-1 | |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (installation) | -5 °C ... 60 °C |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 60 °C (Cable, flexible installation) |
Ambient temperature (operation) | Plug / socket |
Item number | 1689624 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABNABE |
GTIN | 4017918907563 |
Weight per piece (including packing) | 225.6 g |
Weight per piece (excluding packing) | 212.1 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG