K-8E-M23MK/ 0,35-H00/M23FK-C5-SX
-
Connector in molded plastic on both sides
1245425
Connector in molded plastic on both sides, series: KSH, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+4+4+PE, type of locking: SPEEDCON, cable length: 0.35 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)