Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free
no
Flame resistance
IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil
can withstand occasional splashes (raw cable)
Notes on operation
For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met.
Item number
2301956
Packing unit
1 pc
Minimum order quantity
20 pc
Product key
DK2AZZ
GTIN
4017918960803
Weight per piece (including packing)
290.6 g
Weight per piece (excluding packing)
290.6 g
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.