RC-16S1N1280FZX
-
Cable connector
1245278
M23, Cable connector, straight, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Solder cup, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Order cable clamp type cage separately |
Product type | Circular connector (cable-side) |
Thread type | M23 |
Insulating body | |
Coding | N |
Contact material | CuZn |
Contact surface material | Ni/Au |
Insertion/withdrawal cycles | 50 |
Connection method | Solder cup |
Contact switching type | Socket |
Application | Signal |
Number of positions | 16 |
Direction of rotation | Standard |
Connection profile | 16 |
Number Contact (Contact group 1) | 16 |
Diameter Contact (Contact group 1) | 1 mm |
Litz wire cross-section min. Contact (Contact group 1) | 0.08 mm² |
Litz wire cross-section max. Contact (Contact group 1) | 1 mm² |
Rated current Contact (Contact group 1) | 8 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 48 V AC |
74 V DC | |
Rated surge voltage | 1.5 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Housing | |
Note | Order contact inserts separately |
Thread type | M23 |
Type of locking | Screw locking mechanism |
Pg screw connection | none |
Housing material | Metal |
Degree of protection (plugged in) | IP65 |
IP67 | |
IP68 |
Item number | 1245278 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABRAAA |
Product key | ABRAFA |
GTIN | 4063151447809 |
Weight per piece (including packing) | 71.075 g |
Weight per piece (excluding packing) | 64.698 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RC-Z2221X - Cable clamp type cage and shield adapter 1241763
-
RC-Z2222X - Cable clamp type cage and shield adapter 1241764
-
RC-Z2392X - Cable clamp type cage and shield adapter 1241785
-
RC-Z2393X - Cable clamp type cage and shield adapter 1241786
-
RC-Z2394X - Cable clamp type cage and shield adapter 1241787
-
RC-Z2396X - Cable clamp type cage and shield adapter 1241789
-
RC-Z2398X - Cable clamp type cage and shield adapter 1241790
-
RC-Z2399X - Cable clamp type cage and shield adapter 1241791
-
RC-Z2402X - Cable clamp type cage and shield adapter 1241792
-
RC-Z2426X - Cable clamp type cage and shield adapter 1241795
-
RC-Z2427X - Cable clamp type cage and shield adapter 1241796
-
RC-Z2429X - Cable clamp type cage and shield adapter 1241797
-
RC-Z2440X - Cable clamp type cage and shield adapter 1241803
-
RC-Z2444X - Cable clamp type cage and shield adapter 1241804
-
RC-Z2446X - Cable clamp type cage and shield adapter 1241806
-
RC-Z2450X - Cable clamp type cage and shield adapter 1241807
-
RC-Z2455X - Cable clamp type cage and shield adapter 1241810
-
RC-Z2452X - Cable clamp type cage and shield adapter 1242212
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG