QPD CW4X2,5/1X9-14 GY - Conductor connector
1424035

Conductor connector, connection method: IDC connection, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with one QUICKON nut, coding: Coding profile, external cable diameter: 9 mm ... 14 mm

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection