The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

QPD C 4PE6,0 1X9-14 BK - Conductor connector
1410415

QUICKON cable connector, with a QUICKON nut, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection