SAC-2P-ASIFK/ 3,0-PUR/M12FS P
-
Bus system cable
1557303
Bus system cable, AS-Interface, 2-position, shielded, Plug straight AS-i, on Socket straight M12, coding: A, cable length: 3 m, with plastic knurl
Product details
Product type | Data cable preassembled |
Sensor type | AS-Interface |
Number of positions | 2 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | AS-Interface |
Signal type/category | AS-Interface |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight AS-i |
Connection 2 | |
Type | Socket straight M12 |
Coding type | A (Standard) |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
TPU GF (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Plastic (Screw connection) |
Cable length | 3 m |
Cable type | PUR/PVC black |
Signal type/category | AS-Interface |
External cable diameter | 5.80 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Single wire, color | brown, blue |
Cable cross section | 0.75 mm² |
Material, inner sheath | PVC |
Conductor material | Bare Cu litz wires |
AWG signal line | 18 |
Material wire insulation | PVC |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 70 °C (Flat-ribbon cable terminal block) | |
-25 °C ... 80 °C (cable, fixed installation) | |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1557303 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CBA |
Product key | AF1CBA |
GTIN | 4046356185059 |
Weight per piece (including packing) | 176.9 g |
Weight per piece (excluding packing) | 176.9 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG