CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 420 A | 8 - 600 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 420 A | 8 - 600 | ||
| C | ||||
| 600 V | 420 A | 8 - 600 | ||
| E | ||||
| 1000 V | 420 A | 8 - 600 | ||
EAC
Approval ID: RU C-DE.BL08.B.00540DNV
Approval ID: TAE00004G1IECEx
Approval ID: IECExSEV13.0003U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1100 V | 415 A | 10 - 240 | ||
ATEX
Approval ID: SEV13ATEX0132U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1100 V | 415 A | 10 - 240 | ||