The highly efficient power electronics system for 19" rack mounting from Phoenix Contact features a high degree of investment security. It enables the cost-effective charging and discharging of your battery storage applications. The modular and scalable system is optimized for bidirectional power conversion with high voltages and currents. By combining several modules, an output power of up to 960 kW is possible.
TRIO-HP/3AC/1KDC/20KW/BI
-
AC/DC power module
1560712
TRIO POWER, bidirectional AC/DC power module with 20 kW output power, Push-in connection, 19" rack mounting, CAN bus, input: 3-phase, output: 50 V DC ... 1000 V DC or input: DC, output: 380 V ... 480 V 3AC
Product details
Input (AC/DC Mode Power grid) | |
Input voltage range | 3x 260 V AC ... 530 V AC |
Derating | 3x 309 V AC ... 260 V AC (180 W/V) |
Frequency range | 50 Hz ... 60 Hz ±10 % |
Input current range | 3x 0 A ... 38 A |
Inrush current limitation | 50 A |
Total distortion (THDi) | < 5 % (50% ... 100% output load) |
Supply system configuration | Star network (TN-S, TN-C, TT, IT) |
Input (DC/AC Mode On-grid) | |
Input voltage range | 200 V DC ... 1000 V DC |
Derating | 273 V DC ... 200 V DC (123 W/V) |
Input current range | 0 A ... 73 A |
Efficiency | > 96 % (POut >50%) |
Output (AC/DC Mode Power grid) | |
Output voltage range | 50 V DC ... 1000 V DC |
Derating | 50 V DC ... 273 V DC (74 W/V) |
Output current range | 0 A ... 73 A |
Nominal power | 20 kW |
Power dissipation standby | < 20 W |
Derating | > 55 °C (1.4 A/K) |
Connection in parallel | 48 (Modules) |
Switch-over time | 10 ms (Change of operating mode) |
POWER factor | > 0.8 1 (leading and lagging) |
Output (DC/AC Mode On-grid) | |
Output voltage range | 3x 380 V AC ... 480 V AC |
Output current range | 0 A ... 38 A |
Output power | max. 20 kVA (Nominal power) |
22 kVA (Apparent power) | |
Output frequency | 50 Hz ... 60 Hz ±10 % |
Connection in parallel | 48 (Modules) |
Switch-over time | 10 ms (Operating mode change DC/AC mode on-grid AC/DC mode) |
Power factor | 0.8 ... 1 (leading and lagging) |
Power grid AC connection | L1, L2, L3, PE |
Output (DC/AC Mode Off-grid) | |
Output voltage | 3x 380 V AC |
3x 400 V AC | |
3x 480 V AC | |
Output power | max. 19.8 kVA (Nominal power) |
22 kVA (Apparent power) | |
Output frequency | 50 Hz (3x 380 V AC / 3x 400 V AC) |
60 Hz (3x 480 V AC) | |
Connection in parallel | 8 (Modules) |
Switch-over time | 15 s (Operating mode change DC/AC mode off-grid AC/DC mode) |
Power factor | 0.8 ... 1 (leading and lagging) |
Total harmonic distortion factor (THD) | < 3 % |
Power grid AC connection | L1, L2, L3, N, PE |
AC connection | |
Designation | AC connection |
Identification | L1 / L2 / L3 / N / PE |
Conductor connection | |
Connection method | Push-in connection |
rigid | 1.5 mm² ... 16 mm² |
flexible | 1.5 mm² ... 16 mm² |
rigid (AWG) | 15 ... 5 |
AWG | 15 ... 5 |
Stripping length | 18 mm (rigid/flexible) |
DC connection | |
Designation | DC connection |
Identification | DC+ / DC- |
Conductor connection | |
Connection method | Push-in connection |
rigid | 1.5 mm² ... 16 mm² |
flexible | 1.5 mm² ... 16 mm² |
rigid (AWG) | 15 ... 5 |
AWG | 15 ... 5 |
Stripping length | 18 mm |
Interface | CAN bus |
Number of interfaces | 1 |
Connection method | 2x RJ45 |
Supported protocols | CAN 2.0B |
Locking | Locking clip |
Transmission physics | wired |
Topology | Daisy Chain |
Transmission speed | 125 kbps |
Termination resistor | 120 Ω (Terminating the end device) |
Number of phases | 3 |
Electrical isolation between input and output | yes |
Insulation voltage input/output | 2121 V DC (60 s) |
Insulation voltage input, output / housing | 2121 V DC (60 s) |
Product type | DC power module |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 300000 h |
Internal fan | yes |
Volumetric flow | 400 m³/h (per module) |
Flow direction | from front to back |
Insulation characteristics | |
Protection class | I |
Pollution degree | 2 |
Item dimensions | |
Width | 483 mm |
Height | 89 mm |
Depth | 520 mm |
Dimensional drawing |
|
Rack unit | 2 U |
Mounting type | 19" rack mounting |
Housing material | Zn-Al alloy |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | 2000 m |
Permissible humidity (operation) | ≤ 95 % (non-condensing) |
Noise level | < 70 dB (1 m, UDC ≥ 400 V) |
Overvoltage category | |
IEC 60664-1 | II |
Safety requirements for power electronic converter systems and equipment - Part 1: General | |
Standard designation | Safety requirements for power electronic converter systems and equipment - Part 1: General |
Standards/specifications | IEC 62477-1 |
Power generation systems connected to the low-voltage distribution network – Technical minimum requirements for the connection to and parallel operation with low-voltage distribution networks | |
Standard designation | Power generation systems connected to the low-voltage distribution network – Technical minimum requirements for the connection to and parallel operation with low-voltage distribution networks |
Standards/specifications | VDE-AR-N 4105 (DE) |
Inverters, Converters, Controllers and Interconnection System Equipment for Use With Distributed Energy Resources | |
Standard designation | Inverters, Converters, Controllers and Interconnection System Equipment for Use With Distributed Energy Resources |
Standards/specifications | UL 1741 |
UL 1741 SA | |
UL 1741 SB | |
Bidirectional grid-connected power converters | |
Standard designation | Bidirectional grid-connected power converters |
Standards/specifications | IEC 62909-1 |
IEC 62909-2 |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 |
Item number | 1560712 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMHT3J |
Product key | CMHT3J |
GTIN | 4067923042506 |
Weight per piece (including packing) | 26,400 g |
Weight per piece (excluding packing) | 24,100 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Max. 97% efficiency: slight losses during current conversion
Grid feed-in function
Scalable system with output power of up to 960 kW possible
Modular and flexible for various applications
Widely varying voltage field
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG