Product List

Go to Product Detail Page for item 1014505
PRC 5-FC-MS6 16-21 - Connector
PRC 5-FC-MS6 16-21 - Connector
1014505

Connector, Range of articles: PRC 35, housing material: PPE, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 16 mm, max. cable diameter: 21 mm

Go to Product Detail Page for item 1017626
PRC 5-FC-FS6 16-21 HR - Coupler connector
PRC 5-FC-FS6 16-21 HR - Coupler connector
1017626

Coupler connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), housing material: PPE, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 16 mm, max. cable diameter: 21 mm, Variant for manual release

Go to Product Detail Page for item 1410655
PRC 5-FC-FS6 16-21 - Coupler connector
PRC 5-FC-FS6 16-21 - Coupler connector
1410655

Coupler connector, Range of articles: PRC 35, design: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 16 mm, max. cable diameter: 21 mm, Variant for release with a tool

Go to Product Detail Page for item 1410658
PRC 3-FC-FS6 8-12 - Coupler connector
PRC 3-FC-FS6 8-12 - Coupler connector
1410658

Coupler connector, Range of articles: PRC 35, design: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 12 mm, Variant for release with a tool

Go to Product Detail Page for item 1410659
PRC 3-FC-FS6 16-21 - Coupler connector
PRC 3-FC-FS6 16-21 - Coupler connector
1410659

Coupler connector, Range of articles: PRC 35, design: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 16 mm, max. cable diameter: 21 mm, Variant for release with a tool

Go to Product Detail Page for item 1410629
PRC 5-FC-FS6 8-12 - Coupler connector
PRC 5-FC-FS6 8-12 - Coupler connector
1410629

Coupler connector, Range of articles: PRC 35, design: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 12 mm, Variant for release with a tool

Go to Product Detail Page for item 1017636
PRC 3-FC-FS6 8-12 HR - Coupler connector
PRC 3-FC-FS6 8-12 HR - Coupler connector
1017636

Coupler connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 12 mm, Variant for manual release

Go to Product Detail Page for item 1017634
PRC 3-FC-FS6 12-16 HR - Coupler connector
PRC 3-FC-FS6 12-16 HR - Coupler connector
1017634

Coupler connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 12 mm, max. cable diameter: 16 mm, Variant for manual release

Go to Product Detail Page for item 1017629
PRC 5-FC-FS6 12-16 HR - Coupler connector
PRC 5-FC-FS6 12-16 HR - Coupler connector
1017629

Coupler connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), housing material: PPE, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 12 mm, max. cable diameter: 16 mm, Variant for manual release

Go to Product Detail Page for item 1010650
PRC 3-FC-FS6 12-21 - Coupler connector
PRC 3-FC-FS6 12-21 - Coupler connector
1010650

Coupler connector, Range of articles: PRC 35, design: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 12 mm, max. cable diameter: 21 mm, Variant for release with a tool