Monday Movie - Efficiency in Cabinet Building

Videos showing you innovations that will help you boost your efficiency in panel building
Efficiency in Cabinet Building

PLC-INTERFACE Manufacturing - A look behind the scenes

A brief summary of the manufacturing steps in the PLC-INTERFACE production in Bad Pyrmont, Germany.

Relay systems from Phoenix Contact form the powerful and reliable interface between the controller and system I/O devices. The lead-frame technology of the PLC-INTERFACE relay series provides the solid foundation for reliably switching, isolating, and amplifying signals.

CLIPLINE complete - Test accessories

The CLIPLINE complete testing accessories make your testing routines more straightforward whilst maintaining the highest levels of safety.

IPD Installation system Easy and tool-free power distribution

Experience easy power distribution with the IPD installation system for buildings or infrastructure facilities. Thanks to push-in technology, the IPD connector enables easy, tool-free connection. The quick-locking mechanism guarantees secure installation even in difficult installation situations.

Heavycon Colours

You can now pick colours for your Heavycon solution to match your machine, application or corporate image. The coloured finishes consist of corrosion-resistant materials and enjoy high protection classes.

Gigabit Ethernet Extender Highspeed Ethernet up to 1 km

The Gigabit extenders enable broadband Gigabit applications over any 2-wire cable and coaxial cables up to 1 km. Use existing cables for demanding Ethernet applications and minimize the investment costs of your installation.

With the Power-over-Link (PoL) and Power-over-Ethernet (PoE) functions, you supply the entire network and connected devices with power via the data lines.

NearFi Couplers Wireless Power and Data transmission that is Plug and Play

Phoenix Contact is the first to offer our customers the ability to transmit Power and Data Wirelessly. Power is transmitted wirelessly at a constant at 24v DC 2A in the Centimeter range.

Data is independent from any Industrial communication protocols meaning that ANY ethernet traffic broadcast over the airgap. Because the latency is so low any adjustments to any I/O watchdogs is not needed.

If you require any more details please contact us