System availability System availability refers to the implementation of multiple communication paths and devices within a network to ensure continuous connectivity, enhance reliability, and minimise the risk of downtime. This approach is essential for maintaining robust network performance, especially in environments where data transmission is critical. I/O controls also manage the flow of this data between various systems in an architecture which is equally crucial for optimal operation of data centres.

System availability
Redundancy IO Solution with ILC2050

Redundancy IO Solution with ILC2050

Remote IO solutions utilising either Modbus TCP or RTU (RS 485) protocols provide a highly efficient and flexible framework for your automation needs. This architecture supports hot-swappable IO modules, allowing for seamless maintenance and upgrades.

By leveraging Modbus TCP, users benefit from high-speed communication over Ethernet networks as well as keeping the redundancy such as RSTP rings, while RTU ensures reliable connectivity over serial lines and long distances, making it suitable for varied installation environments.

The ability to interchange modules on-the-fly enhances operational flexibility, minimising downtime and ensuring continuous performance. Combined with the advanced capabilities of the ILC2050, these remote IO solutions deliver robust data acquisition and control, facilitating the integration of diverse sensors and actuators in a streamlined and efficient manner.