End clamp, width: 6.2 mm, color: gray
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
DIN rail perforated, Pack of 25 (50 m), similar to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
DIN rail perforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
Cover profile carrier for mounting on NS 32 or NS 35/7.5 DIN rail for attaching the cover profile AP 2.2 mm thick
DIN rail, unperforated, as per customer specification: max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, G profile, color: silver-colored
DIN rail, unperforated, as per customer specification: length and perforation, max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver-colored
End cover, depth: 40.8 mm, width: 1.5 mm, height: 43.5 mm, color: gray
Slide nut, for DIN rail NS 35/15-AL, with M 6 thread, for mounting equipment, material: Steel
End clamp, width: 6.2 mm, color: gray