NS 15 PERF/...
-
DIN rail perforated
1208102
DIN rail perforated, as per customer specification: max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, mounting type: Standard profile, color: silver-colored, Current dimensional tolerances: Profile tolerance due to burr/sharp edges = ±0.5 mm, Initial dimension = ±0.5 mm, Hole pattern = ±0.5 mm, Hole position = ±0.5 mm, Minimum rail length: Unperforated: > 20 mm, Perforated: > 100 mm, Last punching at Phoenix Contact: < 1750 mm