Sealing ring, for threads Pg36, color: black
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Fixing bracket for protective sleeves, fixed with two screws
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 6.5 mm, Total length: 50 m
Cable gland made from brass with Pg thread, IP40 protection
Counter nut, for threads M12, color: silver-colored
Cable gland, Pg thread, IP68/69k protection, straight
End sleeves as cable protection, made of brass, for WP-STEEL PVC C
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB
Cable gland made from PP with Pg thread, IP65 protection