Cable protection end sleeve, material: PA 6, color: black, flammability rating in acc. with UL 94: V2, inside diameter: 7.8 mm
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Counter nut, for threads M12, color: gray
Cable gland made from brass with metric thread, IP65 protection
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
End sleeves as cable protection, made of brass, for WP-STEEL PVC C
Corrugated pipe adapter, with internal thread, for connecting corrugated pipes to HEAVYCON EVO M20 plastic cable glands or ADVANCE M20 plastic housings, straight, black, IP66.
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 12.5 mm
Cable binders ideal for permanent fastening to virtually any surface, with fastening lug for screwing or fixing with rivets
Cable gland made from PP with Pg thread, rotatable, IP54 protection