Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver-colored, inside diameter: 11 mm, Total length: 10 m
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 29.5 mm
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 80 mm, height: 100 mm, length: 2000 mm
Counter nut, for threads Pg9, color: silver-colored
Cable gland made from PP with metric thread, rotatable, IP54 protection
Cable gland, metric thread, IP68/69k protection, angled
Cable gland made from brass with Pg thread, rotatable, IP40 protection
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Cable gland made from brass with Pg thread, rotatable, IP40 protection