Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 7 mm, Total length: 10 m
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 40 mm, height: 100 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 100 mm, height: 100 mm, length: 2000 mm
Cable binders for quick and secure bundling, standard version
Cable gland, Pg thread, IP66 protection, angled
Counter nut, for threads M40, color: black
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 11.5 mm
Hose clamp, material: Steel, galvanized, color: black/silver
Counter nut, for threads M16, color: black
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening