Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland made from brass with Pg thread, IP40 protection
Cable gland, Pg thread, IP68/69k protection, with strain relief
Cable gland made from brass with Pg thread, IP40 protection
Counter nut, for threads Pg21, color: gray
Hose clamp, material: Steel, galvanized, color: black/silver
Cable gland, metric thread, IP66 protection, straight
Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)