Cable protection end sleeve, material: PP, color: gray, flammability rating in acc. with UL 94: HB, inside diameter: 19.5 mm
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 10 mm
Cable gland, metric thread, IP68/69k protection, with strain relief
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 10 mm
Cable gland made from brass with metric thread, rotatable, IP40 protection
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 35 mm
Sealing ring, for threads M12, color: black
Fixing bracket for protective sleeves, fixed with two screws
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB