Cable binders ideal for temporary fastening, with locking release, removable
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, Pg thread, IP66 protection, with strain relief
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 25 mm, height: 60 mm, length: 2000 mm
Cable gland, Pg thread, IP66 protection, straight
Cable gland, Pg thread, IP68/69k protection, straight
Cable gland made from brass with metric thread, IP40 protection
Cable gland made from brass with Pg thread, IP65 protection
Cable gland, Pg thread, IP66 protection, with strain relief
Cable binders ideal for permanent fastening to virtually any surface, with fastening lug for screwing or fixing with rivets
Cable gland, metric thread, IP66 protection, angled