Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders for quick and secure bundling, standard version
Cable binders ideal for temporary fastening, with locking release, removable
Cable clamp, for DIN rails
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 10 mm
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 25 mm, height: 80 mm, length: 2000 mm
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Cable gland made from brass with metric thread, IP65 protection
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB