Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 11.5 mm
Cable gland made from brass with metric thread, IP40 protection
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 12 mm
Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Counter nut, for threads M10, color: silver-colored
Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable gland made from brass with metric thread, IP40 protection
Sealing ring, for threads Pg29, color: black
Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver-colored, inside diameter: 18 mm, Total length: 10 m