Cable gland made from brass with metric thread, IP65 protection
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, metric thread, IP66 protection, angled
Cable gland, metric thread, IP66 protection, straight
Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver-colored, inside diameter: 31 mm, Total length: 10 m
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 25 mm, height: 60 mm, length: 2000 mm
Counter nut, for threads Pg29, color: black
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB
Cable binders for quick and secure bundling, standard version
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Cable binders for quick and secure bundling, standard version