Cable binders for quick and secure bundling, standard version
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Counter nut, for threads M20, color: gray
Cable gland made from brass with metric thread, IP65 protection
End sleeves as cable protection, made of brass, for WP-STEEL PVC C
Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 21.5 mm
Cable gland made from brass with Pg thread, IP40 protection
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 13 mm, Total length: 10 m
Cable gland, Pg thread, IP66 protection, straight