Cable gland, Pg thread, IP66 protection, straight
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable protection end sleeve, material: PP, color: gray, flammability rating in acc. with UL 94: HB, inside diameter: 11.5 mm
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 12 mm, Total length: 50 m
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 13 mm, Total length: 10 m
Cable gland, Pg thread, IP66 protection, straight
Cable binders for quick and secure bundling, standard version
Cable gland made from PP with metric thread, IP65 protection
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 100 mm, length: 2000 mm
Cable gland made from brass with metric thread, IP40 protection
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 45 mm