Cable binders ideal for permanent fastening to virtually any surface, with fastening lug for screwing or fixing with rivets
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Cable binders for quick and secure bundling, standard version
Cable gland made from brass with Pg thread, rotatable, IP40 protection
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 60 mm, height: 80 mm, length: 2000 mm
Sealing ring, for threads M32, color: black
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Cable gland, Pg thread, IP68/69k protection, angled
Cable gland, Pg thread, IP68/69k protection, with strain relief
Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening